Philips CorePro, LEDbulb, B35, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND 2-25W E14B35 827CL G

Product Description

CorePro, LEDbulb, B35, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass, 125.00 lm/W, EEL E, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001238392
Full order code: 871951437757800

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001238395 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929001238392 en_AA pdf 295.3 kB

Visuals

Product-Photographs-929001238392_EU
Multiple assets - Visuals
Product-Diagrams-929001238392_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDCandleND 2-25W E14B35 827CL G ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB