Philips LEDbulb, B35, not dimmable, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic

LEDCandle 6W B35 6500K E27 ND FR AU 2CT

Product Description

LEDbulb, B35, not dimmable, 60 W, E27, 6500 K, 620 lm, 15000 hour(s), Plastic, 103 lm/W, RG1

Order code: 929003095579
Full order code: 871951437441600

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003095579 en_AA pdf 549.2 kB

Visuals

Product-Photographs-929003095579_EU
Multiple assets - Visuals
Product-Diagrams-929003095579_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDCandle 6W B35 6500K E27 ND FR AU 2CT IES 590 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB