Philips LEDbulb, P45, not dimmable, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W P45 6500K B15 ND FR AU 2CT

Product Description

LEDbulb, P45, not dimmable, 50 W, B15, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929003095379
Full order code: 871951437451500

Specifications

Cap-Base
B15
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003095379 en_AA pdf 546.2 kB

Visuals

Product-Photographs-929003095379_EU
Multiple assets - Visuals
Product-Diagrams-929003095379_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDLuster 5W P45 6500K B15 ND FR AU 2CT IES 593 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB