Philips LEDbulb, P45, not dimmable, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDLuster 5W E14 865 P45NDFR AU 2CT

Product Description

LEDbulb, P45, not dimmable, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929002970479
Full order code: 871951432257800

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb