Philips LEDbulb, B35, not dimmable, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic

LEDCandle 5W E14 865 B35NDFR AU 2CT

Product Description

LEDbulb, B35, not dimmable, 40 W, E14, 6500 K, 470 lm, 15000 hour(s), Plastic, 94 lm/W, RG1

Order code: 929002969279
Full order code: 871951432251600

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002969279 en_AA pdf 546.3 kB

Visuals

Product-Photographs-929002969279_EU
Multiple assets - Visuals
Product-Diagrams-929002969279_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDCandle 5W E14 865 B35NDFR AU 2CT IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB