Philips CorePro, LEDbulb, T25, not dimmable, 7 W, E14, 2700 K, 70 lm, CRI 80, 15000 hour(s), Plastic

LED 7W T25 E14 WW FR ND 1SRT6

Product Description

CorePro, LEDbulb, T25, not dimmable, 7 W, E14, 2700 K, 70 lm, CRI 80, 15000 hour(s), Plastic, 77.00 lm/W, EEL G, PF 0.4, Beam angle 240 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002401355
Full order code: 871869977169000

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002401355 pdf 66.7 kB
Product leaflet
Localized commercial leaflet 929002401355 en_AA pdf 555.0 kB

Visuals

Product-Photographs-929002401355_EU
Multiple assets - Visuals
Product-Diagrams-929002401355_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 7W T25 E14 WW FR ND 1SRT6 IES 4.4 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB