Philips CorePro, LEDbulb, T25, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic

LED 25W T25 E14 WW FR ND 1SRT4

Product Description

CorePro, LEDbulb, T25, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Plastic, 78.00 lm/W, EEL G, PF 0.4, Beam angle 160 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001325855
Full order code: 871869977195900

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001325880 pdf 68.4 kB
Product leaflet
Localized commercial leaflet 929001325855 en_AA pdf 282.9 kB

Visuals

Product-Photographs-929001325855_EU
Multiple assets - Visuals
Product-Diagrams-929001325855_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 25W T25 E14 WW FR ND 1SRT4 ies 58.8 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB