Philips CorePro, LEDbulb, T25, not dimmable, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), Plastic

LED 15W T25 E14 WW FR ND RF 1SRT6 UK

Product Description

CorePro, LEDbulb, T25, not dimmable, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 hour(s), Plastic, 88.00 lm/W, EEL F, PF 0.4, Beam angle 240 degree(s), RG0, IP20, SVM 0.4, PstLM 1.0

Order code: 929001325796
Full order code: 871869977193502

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001325702 pdf 66.7 kB
Product leaflet
Localized commercial leaflet 929001325796 en_AA pdf 554.1 kB

Visuals

Product-Photographs-929001325796_EU
Multiple assets - Visuals
Product-Diagrams-929001325796_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 15W T25 E14 WW FR ND RF 1SRT6 UK IES 5.2 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB