Philips Standard LED bulbs

The affordable LED bulb solution

Products

LEDBulb 18W E27 6500K W A23 1PF/6 MX
LEDBulb 18W E27 6500K W A23 1PF/6 MX
929002428342

Product family information

Description

Standard LED bulbs are compatible with existing fixtures with a E27 holder and are designed for retrofit replacement of incandescent, halogen and energy saving bulbs. They deliver huge energy savings and minimize maintenance costs. The Standard LED bulb is the perfect bulb for your basic lighting needs. It provides the beautiful light and performance you expect from the LED technology at an affordable price.

Benefits

  • With a pure and elegant design, this bulb is the perfect replacement for your matted conventional bulbs

  • Up to 90% energy saving compared with traditional incandescent lamps

Features

  • Easy retrofit with existing sockets E27

  • Instant full light on: Philips LED light bulbs provide their full level of brightness immediately upon switching on

Applications

  • Hotels, restaurants, bars, cafés
  • Hotel rooms, lobbies, corridors, stairwells, washrooms

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Standard LED bulbs en_AA pdf 343.5 kB

Visuals

Family-Photographs-Standard LED bulbs
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Standard LED bulbs
Multiple assets - Software Plugins