Global - English

Philips CorePro, LEDbulb, A60, not dimmable, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass

LEDClassic SSW 60W A60 E27WWFR ND 1PF/10

Product Description

CorePro, LEDbulb, A60, not dimmable, E27, 2700 K, 2500 K, 2200 K, CRI 80, 15000 hour(s), Glass, 107.00 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.9

Order code: 929002445517
Full order code: 871951426396301

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002445558 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929002445517 en_AA pdf 573.9 kB

Visuals

Product-Photographs-929002445517_EU
Multiple assets - Visuals
Product-Diagrams-929002445517_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDClassic SSW 60W A60 E27WWFR ND 1PF/10 IES 691 B

Other

Environmental product declaration
EPD-Philips-Bulbs-SceneSwitch-Glass-Bulbs-Glass-Ref-929002445517 pdf 656.7 kB