Philips MASTER Value, LEDbulb, A60, dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDBulbD11.2-100W E27 940A60FRG

Product Description

MASTER Value, LEDbulb, A60, dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s), Glass, 135 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003527302
Full order code: 871951444995400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003527302 pdf 68.3 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003527302 en_AA pdf 573.0 kB

Visuals

Product-Photographs-929003527302_EU
Multiple assets - Visuals
Product-Diagrams-929003527302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD11.2-100W E27 940A60FRG IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB