Philips MASTER Value, LEDbulb, A60, dimmable, 40 W, E27, 4000 K, 470 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulbD3.4-40W E27 940 A60FR G

Product Description

MASTER Value, LEDbulb, A60, dimmable, 40 W, E27, 4000 K, 470 lm, CRI 90, 15000 hour(s), 138 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003527002
Full order code: 871951444989300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003527002 pdf 65.9 kB
Product leaflet
Localized commercial leaflet 929003527002 en_AA pdf 572.2 kB

Visuals

Product-Photographs-929003527002_EU
Multiple assets - Visuals
Product-Diagrams-929003527002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD3.4-40W E27 940 A60FR G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB