Philips MASTER Value, LEDbulb, A60, dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulbD11.2-100W E27 940A60CLG

Product Description

MASTER Value, LEDbulb, A60, dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 90, 15000 hour(s), 135 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003526902
Full order code: 871951444987900

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003526902 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929003526902 en_AA pdf 591.7 kB

Visuals

Product-Photographs-929003526902_EU
Multiple assets - Visuals
Product-Diagrams-929003526902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD11.2-100W E27 940A60CLG IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB