Philips MASTER Value, LEDbulb, A60, dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulbD7.8-75W E27 940 A60CL G

Product Description

MASTER Value, LEDbulb, A60, dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 hour(s), 135 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003526802
Full order code: 871951444985500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003526802 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929003526802 en_AA pdf 592.5 kB

Visuals

Product-Photographs-929003526802_EU
Multiple assets - Visuals
Product-Diagrams-929003526802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD7.8-75W E27 940 A60CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB