Global - English

Philips MASTER Value, LEDbulb, T32, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass

MAS VLE LEDBulbD4-25W E27 T32 GOLD SP G

Product Description

MASTER Value, LEDbulb, T32, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass, 62 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983102
Full order code: 871951431555600

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002983102 en_AA pdf 742.3 kB

Visuals

Product-Photographs-929002983102_EU
Multiple assets - Visuals
Product-Diagrams-929002983102_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-Master-Value-Decorative-LED-bulbs-COMF-7033821-Ref-929002982902 pdf 668.7 kB