Philips MASTER, LEDbulb, A60, dimmable, 60 W, E27, 3000 K, 840 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulb D 4-60W E27 830 A60 CL G UE

Product Description

MASTER, LEDbulb, A60, dimmable, 60 W, E27, 3000 K, 840 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.85, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003691702
Full order code: 872016924868700

Specifications

Cap-Base
E27
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003691702 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929003691702 en_AA pdf 590.8 kB

Visuals

Product-Photographs-929003691702_EU
Multiple assets - Visuals
Product-Diagrams-929003691702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulb D 4-60W E27 830 A60 CL G UE IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDBulb-D-4-60W-E27-830-A60-CL-G-UE-929003691702 pdf 616.6 kB