Philips MASTER, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1095 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulbND5.2-75W E27 827 A60 CL G UE

Product Description

MASTER, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1095 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003624302
Full order code: 872016918861700

Specifications

Cap-Base
E27
Nominal lifetime
50,000 hour(s)
Switching Cycle
500,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003624302 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929003624302 en_AA pdf 598.2 kB

Visuals

Product-Photographs-929003624302_EU
Multiple assets - Visuals
Product-Diagrams-929003624302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulbND5.2-75W E27 827 A60 CL G UE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-bulb-A-shape-COMF-8932020-Ref-929003623702 pdf 936.4 kB