Philips MASTER, LEDbulb, A60, dimmable, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 90, 25000 hour(s), Glass

MAS LEDBulb DT7.2-75W E27 927A60CL G

Product Description

MASTER, LEDbulb, A60, dimmable, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 90, 25000 hour(s), Glass, 146 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003011182
Full order code: 871951444975600

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003011102 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929003011182 en_AA pdf 578.4 kB

Visuals

Product-Photographs-929003011182_EU
Multiple assets - Visuals
Product-Diagrams-929003011182_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulb DT7.2-75W E27 927A60CL G IES 2.9 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDBulb-DT7.2-75W-E27-927A60CL-G-929003011182 pdf 621.3 kB