Philips Ecohome

A simple LED for everyday use

Products

EcoHome LEDBulb 7W E27 6500KHV 3PF/6AR
EcoHome LEDBulb 7W E27 6500KHV 3PF/6AR
929001955212
EcoHome LEDBulb 6W E27 3000KLV 1PF/12MX
EcoHome LEDBulb 6W E27 3000KLV 1PF/12MX
929002312103
EcoHome LEDBulb 6W E27 6500KLV 1PF/12MX
EcoHome LEDBulb 6W E27 6500KLV 1PF/12MX
929002312203
EcoHome LEDBulb 10W E27 3000KLV 1PF/12MX
EcoHome LEDBulb 10W E27 3000KLV 1PF/12MX
929002312303
EcoHome LEDBulb 10W E27 3000KLV 4PF/12MX
EcoHome LEDBulb 10W E27 3000KLV 4PF/12MX
929002312363
EcoHome LEDBulb 10W E27 6500KLV 1PF/12MX
EcoHome LEDBulb 10W E27 6500KLV 1PF/12MX
929002312403
EcoHome LEDBulb 10W E27 6500KLV 4PF/12MX
EcoHome LEDBulb 10W E27 6500KLV 4PF/12MX
929002312463
EcoHome LEDBulb 14W E27 3000KLV 1PF/12MX
EcoHome LEDBulb 14W E27 3000KLV 1PF/12MX
929002312703

Product family information

Description

EcoHome LEDbulbs are compatible with existing fixtures with a E27 holder and are designed for retrofit replacement of incandescent, halogen and energy saving bulbs. They deliver huge energy savings and minimize initial investment

Benefits

  • Up to 90% energy saving compared with traditional incandescent lamps

  • Lower maintenance costs

Features

  • Easy retrofit with existing E27

  • Long lifetime

Applications

  • Domestic applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ecohome en_AA pdf 282.4 kB

Visuals

Family-Photographs-Ecohome
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Ecohome
Multiple assets - Software Plugins