Philips Ecofit, LEDbulb, A60, not dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 80, 10000 hour(s), Plastic

LEDbulb ND 10-75W A60 E27 840 1CT

Product Description

Ecofit, LEDbulb, A60, not dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 80, 10000 hour(s), Plastic, 105 lm/W, EEL F, PF 0.54, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002306647
Full order code: 872110305768600

Specifications

Cap-Base
E27
Nominal lifetime
10,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002306662 pdf 66.3 kB
Product leaflet
Localized commercial leaflet 929002306647 en_AA pdf 296.0 kB

Visuals

Product-Photographs-929002306647_EU
Multiple assets - Visuals
Product-Diagrams-929002306647_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDbulb ND 10-75W A60 E27 840 1CT IES 609 B

Other

Environmental product declaration
EPD-Philips-CorePro-Plastic-LEDbulbs-COMF-3322-Ref-929002306347 pdf 679.8 kB