Philips LEDbulb, A60, dimmable, 60 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 900 lm, 15000 hour(s), Plastic

LEDBulb 9W B22 DS FR DIM 1PF/6 AU

Product Description

LEDbulb, A60, dimmable, 60 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 900 lm, 15000 hour(s), Plastic, 100 lm/W

Order code: 929003785319
Full order code: 872016930075000

Specifications

Cap-Base
B22
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003785319 en_AA pdf 571.7 kB

Visuals

Product-Photographs-929003785319_EU
Multiple assets - Visuals
Product-Diagrams-929003785319_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 9W B22 DS FR DIM 1PF/6 AU IES 5.6 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Premium-Multi-CCT-Function-Plastic-Bulbs-Plastic-Ref-929003785419 pdf 673.2 kB