Global - English

Philips CorePro, LEDbulb, A60, 40 W, B22, 3000 K, 470 lm, CRI 90, 15000 hour(s), Plastic

CorePro LEDbulb ND 4.9-40W A60 B22 930

Product Description

CorePro, LEDbulb, A60, 40 W, B22, 3000 K, 470 lm, CRI 90, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.4, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003543002
Full order code: 871951432972000

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003543099 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929003543002 en_AA pdf 768.7 kB

Visuals

Product-Photographs-929003543002_EU
Multiple assets
Product-Diagrams-929003543002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 4.9-40W A60 B22 930 IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-3-Bulbs-Plastic-Ref-929002306895 pdf 800.3 kB