Global - English

Philips CorePro, LEDbulb, A60M, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 hour(s), Plastic

CoreProLEDbulb ND 13-100W A60 B22 927 UK

Product Description

CorePro, LEDbulb, A60M, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 hour(s), Plastic, 117 lm/W, EEL E, PF 0.5, Beam angle 200 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003003899
Full order code: 871951444286300

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003003899 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929003003899 en_AA pdf 767.9 kB

Visuals

Product-Photographs-929003003899_EU
Multiple assets
Product-Diagrams-929003003899_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CoreProLEDbulb ND 13-100W A60 B22 927 UK IES 2.9 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-3-Bulbs-Plastic-Ref-929002306895 pdf 800.3 kB