Philips MASTER Value, LEDbulb, A160, not dimmable, 28 W, E27, 1800 K, 300 lm, CRI 80, 15000 hour(s), Glass

LED classic-giant 28W E27 A160 GOLD ND

Product Description

MASTER Value, LEDbulb, A160, not dimmable, 28 W, E27, 1800 K, 300 lm, CRI 80, 15000 hour(s), Glass, 66 lm/W, PF 0.7, Beam angle 330 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983801
Full order code: 871951431382800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002983801 en_AA pdf 751.2 kB

Visuals

Product-Photographs-929002983801_EU
Multiple assets - Visuals
Product-Diagrams-929002983801_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-Bulbs-Deco-Giant-Glass-Spiral-Bulbs-Deco-Giant-Glass-Ref-929002983601 pdf 746.4 kB