Philips MASTER Value, LEDbulb, G93, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass

LED classic 25W G93 E27 GOLD SP D SRT4

Product Description

MASTER Value, LEDbulb, G93, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass, 62 lm/W, PF 0.7, Beam angle 330 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002983001
Full order code: 871951431547100

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002983001 en_AA pdf 763.2 kB

Visuals

Product-Photographs-929002983001_EU
Multiple assets - Visuals
Product-Diagrams-929002983001_EU
Multiple assets - Visuals

Other

Environmental product declaration
EPD-Philips-Bulbs-Decorative-Glass-G93-G95-Spiral-Bulbs-Decorative-Glass-Ref-929003807101 pdf 691.1 kB