Philips MASTER Value, LEDbulb, T65, dimmable, 20 W, E27, 1800 K, 200 lm, CRI 80, 15000 hour(s), Glass

LED giant 20W E27 T65 1800K smoky D

Product Description

MASTER Value, LEDbulb, T65, dimmable, 20 W, E27, 1800 K, 200 lm, CRI 80, 15000 hour(s), Glass, 30 lm/W, PF 0.7, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002982701
Full order code: 871951431541900

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002982701 en_AA pdf 725.0 kB

Visuals

Product-Photographs-929002982701_EU
Multiple assets - Visuals
Product-Diagrams-929002982701_EU
Multiple assets - Visuals