Philips MASTER Value, LEDbulb, ST19, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass

LED classic 25W ST64 E27 pink D SRT4

Product Description

MASTER Value, LEDbulb, ST19, dimmable, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 hour(s), Glass, 55.00 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002453701
Full order code: 871951426953800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002453701 en_AA pdf 545.1 kB

Visuals

Product-Photographs-929002453701_EU
Multiple assets - Visuals
Product-Diagrams-929002453701_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 25W ST64 E27 pink D SRT4 IES 937 B