Philips MASTER Value, LEDbulb, T32, not dimmable, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass

LED classic 11W T32 E27 smoky ND RFSRT4

Product Description

MASTER Value, LEDbulb, T32, not dimmable, 11 W, E27, 1800 K, 100 lm, CRI 80, 15000 hour(s), Glass, 43 lm/W, PF 0.54, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002380701
Full order code: 871869975967400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002380701 en_AA pdf 534.8 kB

Visuals

Product-Photographs-929002380701_EU
Multiple assets - Visuals
Product-Diagrams-929002380701_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 11W T32 E27 smoky ND RFSRT4 IES 737 B