Philips CorePro, LEDbulb, A67, not dimmable, 150 W, E27, 6500 K, 2452 lm, CRI 80, 15000 hour(s), Glass

LED classic 150W A67 E27 CDL FR ND 1SRT4

Product Description

CorePro, LEDbulb, A67, not dimmable, 150 W, E27, 6500 K, 2452 lm, CRI 80, 15000 hour(s), Glass, 140.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002372801
Full order code: 871869976461600

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002372801 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929002372801 en_AA pdf 570.1 kB

Visuals

Product-Photographs-929002372801_EU
Multiple assets - Visuals
Product-Diagrams-929002372801_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 150W A67 E27 CDL FR ND 1SRT4 IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB