Philips CorePro, LEDbulb, G120, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass

LED classic 75W G120 E27 WW FR ND SRT4

Product Description

CorePro, LEDbulb, G120, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002371101
Full order code: 871869976475300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002371101 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929002371101 en_AA pdf 552.1 kB

Visuals

Product-Photographs-929002371101_EU
Multiple assets - Visuals
Product-Diagrams-929002371101_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 75W G120 E27 WW FR ND SRT4 IES 775 B

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB