Philips CorePro, LEDbulb, G95, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass

LED classic 60W G95 E27 CW FR ND 1PF/4

Product Description

CorePro, LEDbulb, G95, not dimmable, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002370901
Full order code: 871869976471500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002370901 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929002370901 en_AA pdf 558.0 kB

Visuals

Product-Photographs-929002370901_EU
Multiple assets - Visuals
Product-Diagrams-929002370901_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 60W G95 E27 CW FR ND 1PF/4 IES 779 B

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB