Philips CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LED classic 100W A60 CW FR ND 1CT/10

Product Description

CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026531
Full order code: 871869970414800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002026531 pdf 66.5 kB
Product leaflet
Localized commercial leaflet 929002026531 en_AA pdf 570.9 kB

Visuals

Product-Photographs-929002026531_EU
Multiple assets - Visuals
Product-Diagrams-929002026531_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 100W A60 CW FR ND 1CT/10 ies 21.1 kB

Other

Environmental product declaration
Environmental product declaration pdf 806.8 kB