Philips CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LEDclassic 100W A60 E27 WW FR NDRF2SRT6

Product Description

CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026457
Full order code: 871869976369500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002026402 pdf 66.5 kB
Product leaflet
Localized commercial leaflet 929002026457 en_AA pdf 571.0 kB

Visuals

Product-Photographs-929002026457_EU
Multiple assets - Visuals
Product-Diagrams-929002026457_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 100W A60 E27 WW FR NDRF2SRT6 ies 21.1 kB

Other

Environmental product declaration
Environmental product declaration pdf 806.8 kB