Philips CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 80, 15000 hour(s), Glass

LED classic 75W E27 CW A60 FR ND 1CT/10

Product Description

CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002025831
Full order code: 871869670561200

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002025828 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929002025831 en_AA pdf 560.7 kB

Visuals

Product-Photographs-929002025831_EU
Multiple assets - Visuals
Product-Diagrams-929002025831_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 75W E27 CW A60 FR ND 1CT/10 IES 20.0 kB

Other

Environmental product declaration
Environmental product declaration pdf 806.8 kB