Philips CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass

LED classic 75W E27 WW A60 FR ND 1CT10

Product Description

CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002025731
Full order code: 871869670555100

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002025757 pdf 66.4 kB
Product leaflet
Localized commercial leaflet 929002025731 en_AA pdf 560.2 kB

Visuals

Product-Photographs-929002025731_EU
Multiple assets - Visuals
Product-Diagrams-929002025731_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 75W E27 WW A60 FR ND 1CT10 IES 20.0 kB

Other

Environmental product declaration
Environmental product declaration pdf 806.8 kB