Philips LEDbulb, A19, dimmable, 60 W, E26, 2700 K, 2200 K, 800 lm, 15000 hour(s), Glass

8A19/PER/927-922/CL/G/E26/WGX 1FB T20

Product Description

LEDbulb, A19, dimmable, 60 W, E26, 2700 K, 2200 K, 800 lm, 15000 hour(s), Glass, 100.00 lm/W

Order code: 929001969604

Specifications

Cap-Base
E26
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001969604 en_AA pdf 573.1 kB

Visuals

Product-Photographs-929001969604_EU
Multiple assets - Visuals
Product-Diagrams-929001969604_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 8A19/PER/927-922/CL/G/E26/WGX 1FB T20 ies 831 B

Other

Environmental product declaration
Environmental product declaration pdf 740.7 kB