Philips CorePro, LEDbulb, G95, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

LED classic 60W G93 E27 WW CL ND RF 1PF4

Product Description

CorePro, LEDbulb, G95, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, Beam angle 300 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001387901
Full order code: 871869674245700

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001387995 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929001387901 en_AA pdf 317.8 kB

Visuals

Product-Photographs-929001387901_EU
Multiple assets - Visuals
Product-Diagrams-929001387901_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 60W G95 E27 WW CL ND 1PF ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB