Global - English

Philips Xi LP 220W 0.5-1.50A S1 TWE I230 VGA

Product Description

Philips Xi LP 220W 0.5-1.50A S1 TWE I230 VGA

Order code: 929001006052
Full order code: 871869961890200

Specifications

  • Output Current Ripple (Max)
    15 %
  • Output Current (Max)
    1500 mA
  • Open Circuit Voltage (DC) (Max)
    350 V
  • Output Power (Max)
    220 W
  • Output Power (Min)
    21.9 W
  • Output Current (Min)
    100 mA
  • Output Voltage (Max)
    210 V
  • Output Voltage (Min)
    73 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product