Global - English

Philips Xi LP 220W 0.3-1.05A S1 TWE I230 VGA

Product Description

Philips Xi LP 220W 0.3-1.05A S1 TWE I230 VGA

Order code: 929001006051
Full order code: 871869961888900

Specifications

  • Output Current Ripple (Max)
    15 %
  • Output Current (Max)
    1050 mA
  • Open Circuit Voltage (DC) (Max)
    500 V
  • Output Power (Max)
    220 W
  • Output Power (Min)
    31.2 W
  • Output Current (Min)
    70 mA
  • Output Voltage (Max)
    314 V
  • Output Voltage (Min)
    104 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product