Signify MasterConnect Controllers
Simple, sustainable, flexible and wireless controllers for the MasterConnect system
Product family information
Description
MasterConnect controllers provide a new, simple way to enhance any lighting installation. They enable seamless integration of DALI luminaires and emergency fixtures, unlocking the full potential of the MasterConnect system - including motion and daylight sensing, automated energy monitoring, emergency lighting test reporting, and more. Designed for a wide range of indoor environments such as offices, educational buildings, healthcare facilities, and industrial spaces, MasterConnect controllers bring smart, connected capabilities to new and existing projects alike. Installation and setup are fast and intuitive using the MasterConnect app. MasterConnect controllers offer a simple way to bring additional features to any installation. Integration of DALI luminaires or emergency fixtures allows to make use of the MasterConnect system features such as motion and daylight sensing, automatic energy reporting, emergency lighting test reporting and more features in a variety of different indoor spaces such as offices, education, healthcare, or industry applications. Installation and configuration with the MasterConnect app is quick and easy.
Benefits
Easy to install with the MasterConnect app
Works in stand-alone and gateway installations
Features
Works with the MasterConnect app
Ready for automatic energy and emergency lighting test reporting