Global - English

Philips Pacific LED Gen5, Waterproof, 51 W, L1200 mm, 8000 lm, 4000 K, Wide beam, Clear, IP66, IK08, TW3

WT490C 80S/840 PSU HE WB TW3 WA7 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 8000 lm, 51 W, 157 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole, Feed-through wiring 3-phase

Order code: 910925868260
Full order code: 871951462325500

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Tendertext
Tender text - WT490C 80S/840 PSU HE WB TW3 WA7 L1200 txt 4.0 kB
Product leaflet
Localized commercial leaflet 910925868260 en_AA pdf 353.3 kB

Brochures

Install instructions
Pacific LED gen5 Installation instruction pdf 1.4 MB

Visuals

Product-Photographs-910925868260_EU
Multiple assets - Visuals
Product-Diagrams-910925868260_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT490C 80S/840 PSU HE WB TW3 WA7 L1200 IES
Revit file
WT490C 80S/840 PSU HE WB TW3 WA7 L1200 910925868260 ZIP
Dialux
ULD File - WT490C 80S/840 PSU HE WB TW3 WA7 L1200 ULD
Relux
ROLF File - WT490C 80S/840 PSU HE WB TW3 WA7 L1200 ROLFZ
LDT
LDT File - WT490C 80S/840 PSU HE WB TW3 WA7 L1200 LDT