Global - English

Philips Pacific LED Gen5, Waterproof, 44 W, L1200 mm, 6400 lm, 4000 K, Wide beam, Clear, IP66, IK08, ELP3h

WT490C 64S/840 PSU HE WB ELP3 WA7 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6400 lm, 44 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole, Emergency lighting 3 hours duration Pro version

Order code: 910925868251
Full order code: 871951462316300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925868251 en_AA pdf 403.6 kB

Brochures

Install instructions
Pacific LED gen5 Emergency Lighting Installation instruction pdf 1.7 MB

Visuals

Product-Photographs-910925868251_EU
Multiple assets - Visuals
Product-Diagrams-910925868251_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT490C 64S/840 PSU HE WB ELP3 WA7 L1200 IES
Revit file
WT490C 64S/840 PSU HE WB ELP3 WA7 L1200 910925868251 ZIP
Dialux
ULD File - WT490C 64S/840 PSU HE WB ELP3 WA7 L1200 ULD
Relux
ROLF File - WT490C 64S/840 PSU HE WB ELP3 WA7 L1200 ROLFZ
LDT
LDT File - WT490C 64S/840 PSU HE WB ELP3 WA7 L1200 LDT