Philips Smartbright Waterproof WT065C

Trusted Performance, Everyday

Products

WT065C LED24S/840 PSU L1200
WT065C LED24S/840 PSU L1200
911401800084
WT065C LED48S/840 PSU L1200
WT065C LED48S/840 PSU L1200
911401800184
WT065C LED68S/840 PSU L1500
WT065C LED68S/840 PSU L1500
911401800384
WT065C LED24S/865 PSU L1200
WT065C LED24S/865 PSU L1200
911401800484
WT065C LED48S/865 PSU L1200
WT065C LED48S/865 PSU L1200
911401800584
WT065C LED68S/865 PSU L1500
WT065C LED68S/865 PSU L1500
911401800784
WT065C G2 LED48S/840 PSU L1200
WT065C G2 LED48S/840 PSU L1200
911401802684
WT065C G2 LED48S/865 PSU L1200
WT065C G2 LED48S/865 PSU L1200
911401804384

Product family information

Description

The Smartbright Waterproof WT065C range provides maximum performance and durability at great value. As an off-the-shelf LED luminaire solution for all your everyday needs, it can be deployed in a wide variety of locations.

Benefits

  • Robust and waterproof luminaire

  • Ease of installation

Features

  • Multiple lengths and light levels available (up to 6800 lm, 5ft)

  • IP65/IK08

Applications

  • Warehouses
  • Parking Garages
  • Manufacturing

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Smartbright Waterproof WT065C en_AA pdf 450.0 kB
Additional literature
WT065C Smartbright Waterproof pdf 1.1 MB

Visuals

Family-Photographs-Smartbright Waterproof WT065C
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Smartbright Waterproof WT065C
Multiple assets - Software Plugins