Philips Essential Smartbright waterproof

Essential Smartbright waterproof is Slim and elegant, offers reliable performance in all weather conditions. It is strong, IP65 and IK06 and provides value for money.

Products

WT035C LED15/NW PSU GC CFW L600
WT035C LED15/NW PSU GC CFW L600
911401820480
WT035C LED15/CW PSU GC CFW L600
WT035C LED15/CW PSU GC CFW L600
911401820580
WT035C LED30/NW PSU GC CFW L1200
WT035C LED30/NW PSU GC CFW L1200
911401820680
WT035C LED30/CW PSU GC CFW L1200
WT035C LED30/CW PSU GC CFW L1200
911401820780
WT035C LED37/NW PSU GC CFW L1500
WT035C LED37/NW PSU GC CFW L1500
911401820880
WT035C LED37/CW PSU GC CFW L1500
WT035C LED37/CW PSU GC CFW L1500
911401820980
WT035C LED15/NW PSU GM CFW L600
WT035C LED15/NW PSU GM CFW L600
911401821080
WT035C LED15/CW PSU GM CFW L600
WT035C LED15/CW PSU GM CFW L600
911401821180

Product family information

Description

Essential Smartbright slim waterproof

Benefits

  • Slim and Elegant

  • Value for Money

Features

  • Slim Design

  • 20K hours life

Applications

  • Parking Garages
  • Offices
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential Smartbright waterproof en_AA pdf 223.1 kB

Visuals

Family-Photographs-Essential Smartbright waterproof
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
COMF-7459446 WT035-FIC zip 47.5 kB