Philips CoreLine waterproof quick-fit
CoreLine waterproof quick-fit: Install smarter, finish sooner Choose long-lasting reliability and performance
Products
Product family information
Description
CoreLine waterproof quick-fit delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. Its modern architecture, with quick access to connector enables fast and easy installation. An efficient design ensures flexibility with “All-in” settings, allowing on-site adjustments to better suit various application conditions. Single-material paper packaging simplifies waste management on-site. DALI and Interact Ready options enable driver replacement for extended product lifecycle, further strengthen with access to Signify ServiceTag app. CoreLine waterproof quick-fit can directly replace traditional waterproof luminaires with fluorescent lamps ranging from 18W up to 58W, delivering significant energy savings. The product family also includes a range of options, such as on/off, DALI dimming, and Interact Ready option with integrated wireless communications which can be used with Interact gateways, sensors and software, is also available in this family.
Benefits
Hassle-free and fast installation
Fulfils needs of general applications projects, with robust design (IK08) and high water and dust-proof rating (IP65)
Features
Long lifetime of 100,000 hours at L80 with 5 years warranty
High efficiency: up to 160 lm/W,
Applications
Warning & Safety
UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.
Do not install the luminaire in locations where it will be exposed to direct sunlight.