Philips Cleanroom LED CR250B

Cleanroom: uniform, reliable, value-for-money solution

Products

CR250B LED35S/840 PSU W60L60 IP65
CR250B LED35S/840 PSU W60L60 IP65
910503910167
CR250B LED35S/840 PSD W60L60 IP65
CR250B LED35S/840 PSD W60L60 IP65
910503910168
CR250B LED55S/840 PSU W60L60 IP65
CR250B LED55S/840 PSU W60L60 IP65
910503910169
CR250B LED55S/840 PSD W60L60 IP65
CR250B LED55S/840 PSD W60L60 IP65
910503910170
CR250B LED35S/840 PSU W30L120 IP65
CR250B LED35S/840 PSU W30L120 IP65
910503910171
CR250B LED35S/840 PSD W30L120 IP65
CR250B LED35S/840 PSD W30L120 IP65
910503910172
CR250B LED55S/840 PSU W30L120 IP65
CR250B LED55S/840 PSU W30L120 IP65
910503910173
CR250B LED55S/840 PSD W30L120 IP65
CR250B LED55S/840 PSD W30L120 IP65
910503910174

Product family information

Description

In applications where hygiene is crucially important, such as hospitals and food production facilities, customers want proven IP65 and IP54-rated luminaires that are safe to use and come at an attractive price. This family of Philips Cleanroom CR250B fixtures represent true value for money: the Philips LED engine delivers reliable, high-quality light, and the flexible mounting possibilities mean that this cleanroom LED lighting family can be used in a wide range of applications. These cleanroom luminaires are also compliant with all relevant standards (CE, EMC, RoHS).

Benefits

  • Value-for-money investment

  • Low maintenance costs due to the long lifetime of the luminaire

Features

  • Uniform surface of light

  • IP65 (glass cover) and IP54 (PMMA cover) versions

Applications

  • Food production facilities and kitchens
  • Hospitals and Care Centers
  • Clean production areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Cleanroom LED CR250B en_AA pdf 790.7 kB
EcoDesign document
EcoDesign pdf 1.7 MB

Visuals

Family-Photographs-Cleanroom LED CR250B
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Cleanroom LED CR250B
Multiple assets - Software Plugins