Philips Ledinaire Wall-mounted WL070V

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

Product family information

Description

Public spaces and circulation areas demand the most reliable lighting solutions - especially parking garages, offices, entrances, hallways, corridors, and staircases. With Philips Ledinaire, you get superb reliability and more. This popular range features a selection of essential LED luminaires that you can choose off the shelf. Like our modern, Ledinaire wall-mounted WL070V model that’s suitable for a wide range of general lighting applications. And just like the rest of the Ledinaire range, it’s designed with Philips high quality standards at a very competitive price. An affordable, reliable, and energy-efficient choice for wall mounting, from the leading name in LED. Besides, its MultiLumen and MultiColorTemp feature offers a choice of two lumen packages and three color temperatures in a single luminaire. This makes it easy to select the right product, gives you the flexibility respond to customer preferences on site, and means fewer product codes on stock.

Benefits

  • MultiLumen and MultiColorTemp option to simplify product selection

  • Philips quality and reliability

Features

  • MultiLumen and MultiColorTemp feature: two light output (1100lm-1700lm) and three color temperature options in a single luminaire (3000K-3500K-4000K)

  • Modern, unobtrusive design with screw covers

Applications

  • Parking Garages
  • Entrances
  • Corridors
  • Staircases

Warning & Safety

  • The Ledinaire wall-mounted WL070V model can be operated outdoors, but only when all its cables are run inside a building, with a maximum distance of 10 meters.

  • For MDU (Motion Detection Unit) versions:

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Wall-mounted WL070V en_AA pdf 269.0 kB

Visuals

Family-Photographs-Ledinaire Wall-mounted WL070V
Multiple assets - Visuals
Video
Installation video for Philips Ledinaire Wall-mounted mp4 129.0 MB