Philips Ledinaire Wall-mounted gen2

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

WL060V gen2 11S/830 PSU WH IP44 D300
WL060V gen2 11S/830 PSU WH IP44 D300
911401846287
WL060V gen2 11S/840 PSU WH IP44 D300
WL060V gen2 11S/840 PSU WH IP44 D300
911401846387

Product family information

Description

Upgrade your lighting with Philips Ledinaire wall-mounted All-in. These wall-mounted luminaires offer exceptional flexibility of application and installation. All-in feature provides up to three lumen packages and three color temperature options in one luminaire. Installers can easily fit the luminaire according to the application need on site. And the easy installation process makes them the perfect choice for any space, whether you're an installer looking for a hassle-free solution or a business owner seeking to reduce energy costs. Integrated sensor options allow further energy saving with dipswitch dimming choices during no presence as well as sufficient daylight in the application. Experience the benefits of effortless installation, high efficiency, and versatile lighting with Ledinaire wall-mounted.

Benefits

  • Philips quality and reliability

  • Covers indoor and outdoor applications

Features

  • WL070V: high protection IP65/IK08, one size (⌀300mm)

  • WL070V: multi-lumen (1100lm-1700lm) and multi-CCT (3000K-4000K-6000K)

Applications

  • Offices
  • Parking Garages
  • Corridors
  • Staircases

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Wall-mounted gen2 en_AA pdf 649.1 kB

Visuals

Family-Photographs-Ledinaire Wall-mounted gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Ledinaire Wall-mounted gen2
Multiple assets - Software Plugins
Family IES collection
Ledinaire wall-mounted WL060V gen2 PSU MDU D350 zip 5.4 kB
Family IES collection
Ledinaire wall-mounted WL070V gen2 PSU zip 5.3 kB
Family IES collection
Ledinaire wall-mounted WL060V gen2 PSU D350 zip 5.4 kB
Family IES collection
Ledinaire wall-mounted WL070V gen2 PSU MDU zip 5.4 kB