Global - English

Philips Ledinaire Wall-mounted gen2, All-in, 17 W, 1100 lm, 1700 lm, 3000 K, 4000 K, 5700 K, Sensor-based dim, MDU2

WL070V gen2 11_17S/830_840_860 PSU MDU

Product Description

Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), Programmable movement and light sensor, All-in, Multi Color Temperature, All-in, Multi Lumen, 1100 lm, 1700 lm, 17 W, 105 lm/W, 95 lm/W, 3000 K, 4000 K, 5700 K, (0.40,0.40) SDCM<5, Opal, Symmetric 110⁰, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401846187
Full order code: 872016976747899

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
No
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401846187 en_AA pdf 890.2 kB

Brochures

Install instructions
Ledinaire Wall-mounted WL070V Installation Instructions pdf 2.6 MB

Visuals

Product-Photographs-911401846187_EU
Multiple assets - Visuals
Product-Diagrams-911401846187_EU
Multiple assets - Visuals