Philips SportControl, Indoor sports luminaire, 148 W, 24000 lm, 4000 K, DALI, Wide beam, White

BCS375 240S/840 PSD W29L148 WB IK08

New

Product Description

Indoor sports luminaire, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 24000 lm, 148 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, UGR19, Wide beam, IP20 | Finger-protected, IK08 | 5 J vandal-protected, Safety class I, 2 Push-in connector 5-pole

Order code: 910505106864
Full order code: 872110339730000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106864 en_AA pdf 268.3 kB

Brochures

Install instructions
Sportcontrol BCS375 BPS375 pdf 1.1 MB

Visuals

Product-Photographs-910505106864_EU
Multiple assets - Visuals
Product-Diagrams-910505106864_EU
Multiple assets - Visuals